IESNA:LM-63-2002
[TEST]P946944
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8312
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
975.3 1221.1 1443.4 1615.4 1755.7 1835.1 1872.4 1885.7 1953.1 2097.3
2335.4 2636.2 2932.2 3168.6 3375.4 3564.2 3683.5 3714 3640.6 3454.8
3079.8 2431.5 2007.1 1681.1 1331.4 936.6 615.7 431.6 336.8 290.9
263.9 221.8 187.9 65.2 31.8 5.1 0
975.3 1229.7 1454.1 1629.1 1757.9 1845 1889.6 1902 1957.8 2087.8
2307.9 2602.7 2893.2 3137.7 3346.7 3535.5 3677.1 3728.1 3681.3 3523.9
3210.7 2611.7 2088.2 1753.6 1408.2 1021.2 671.5 453.1 347.5 301.2
266.4 225.3 189.6 80.7 33.9 6.4 0
975.3 1219 1439.1 1615.8 1753.6 1853.5 1908.9 1932.5 1976.3 2093
2280.5 2542.2 2821.1 3066.9 3265.6 3424.3 3573.2 3645.7 3627.3 3501.6
3249.7 2838.2 2262.4 1860.8 1518 1143 763.3 507.2 375 311.5
275 239.4 205.1 156.6 79.8 9.4 0
975.3 1219 1432.6 1609 1756.1 1869 1944.5 1984 2025.2 2115.3
2254.7 2457.7 2698.8 2930.1 3116.3 3269 3397.3 3501.1 3529 3487.8
3336.4 3055.3 2660.6 2193.4 1753.6 1362.7 952.9 610.1 416.2 316.6
273.3 237.3 202.5 161.3 113.3 44.2 0
975.3 1182.9 1390.2 1571.2 1726.5 1863.8 1973.3 2045.8 2092.1 2163.3
2279.2 2428.1 2620.7 2816.8 2993.1 3145 3268.6 3378.4 3456.5 3477.5
3435.9 3308.1 3060.1 2685.1 2247 1799.5 1340.8 883.9 555.2 372.4
284 252.3 219.3 167.3 112.8 35.2 0
975.3 1164 1351.1 1527.5 1690.5 1841.5 1978.8 2087.4 2161.2 2230.3
2316.9 2441.4 2585.5 2756.7 2929.2 3100.8 3246.7 3360.8 3447.1 3518.3
3573.6 3555.2 3477.5 3301.2 2996.6 2601.8 2094.2 1606 1079.9 666.8
432.5 295.6 214.1 129.6 65.2 17.2 0
975.3 1128 1290.6 1456.7 1618 1776.3 1929.1 2065.1 2177.9 2268.4
2360.3 2460.7 2570.9 2708.2 2865.7 3044.2 3227.8 3405 3562.1 3700.2
3825.9 3964.1 4026.3 4064.9 4056.3 3881.3 3547 3014.6 2310.1 1564.8
903.2 469 239.4 138.2 67.4 23.2 0
975.3 1100.5 1231 1373.4 1521 1660.5 1810.2 1955.7 2095.5 2219.1
2342.7 2457.2 2561.1 2673.1 2790.6 2916.8 3063.1 3228.7 3409.7 3602
3811.8 4113 4356.3 4504.7 4673.8 4796 4811.9 4647.6 4220.2 3528.6
2570.9 1659.2 845.7 345 123.1 24 0
975.3 1051.2 1143 1249.4 1366.1 1489.7 1615.4 1739.8 1863 1989.6
2122.1 2244.8 2378.3 2517.7 2662.8 2808.2 2969.5 3150.6 3351 3577.9
3843.1 4245.1 4644.2 4917.5 5266.3 5676.9 6116.3 6409.3 6346.7 5756.7
4542 2944.6 1249 381.4 120.1 24.9 0
975.3 1042.6 1134 1231.8 1342.1 1458.8 1578.1 1696.9 1814.5 1933.8
2051.3 2173.2 2301.9 2441.4 2585.5 2735.3 2901.7 3085.8 3291.8 3526.5
3791.2 4216.8 4618.8 4914.9 5287.7 5735.3 6214.9 6520.4 6462.5 5835.2
4515 2761 1058.1 292.2 94.4 21.5 0
975.3 1010 1057.2 1120.7 1197.5 1281.2 1365.7 1454.5 1546.3 1639
1732.5 1829.1 1926.5 2029.5 2140.2 2257.3 2386 2531.9 2707.8 2908.6
3153.2 3541.9 3836.7 4127.6 4482.4 4909.3 5310.1 5483.8 5302.3 4610.3
3403.3 1894.3 546.2 114.6 38.2 8.6 0
975.3 986 1012.6 1050.8 1103.5 1160.6 1222.8 1286.8 1351.5 1420.6
1488 1552.8 1619.7 1686.2 1756.6 1830.8 1908.9 2003.7 2113.6 2256
2462 2717.7 2891.9 3086.7 3319.6 3573.6 3747 3686.5 3383.6 2815.5
2033.3 1040.5 339.4 101.3 34.8 8.2 0
975.3 964.5 968.4 986 1014.7 1044.3 1083.4 1122 1160.2 1200.1
1234.8 1266.2 1292.3 1316.4 1333.1 1343.8 1354.5 1361.8 1373.9 1401.7
1468.7 1508.1 1515.4 1530 1552.8 1573.4 1517.2 1339.1 1085.1 804.1
546.6 309.8 155.3 65.6 31.8 11.2 0
975.3 919.5 886.4 869.3 867.6 874.4 886 898.9 907.9 913.5
913 902.3 885.6 862 830.7 792.5 746.6 698.9 655.2 614.4
572.4 535 503.7 478 455.7 432.9 404.6 366.4 313.6 242.8
176.8 130 90.1 57.9 33 9.4 0
975.3 877.9 817.4 790.8 784.3 789.9 801.9 814.8 821.2 819.5
810.5 794.6 771.5 742.7 709.2 674.9 639.3 603.7 568.5 529.9
490.8 455.7 429.9 414.5 408.5 409.3 408.5 396.5 366.8 317.5
241.6 166.5 116.7 76.8 38.2 8.6 0
975.3 845.3 772.3 743.6 744.9 761.2 779.2 790.8 791.6 783.9
768.9 747.4 722.1 692.9 662 631.6 599.4 565.5 530.7 498.6
474.1 453.1 438.9 429.9 422.2 413.2 399 384.4 366.4 337.7
293.9 230.8 151.5 83.7 39.9 8.6 0
975.3 813.9 738.8 719.5 731.5 753.9 771.5 780 776.6 763.3
742.7 718.2 689.9 662 632.4 603.7 584 560.4 530.7 507.2
491.3 470.3 437.2 411 393.9 377.1 360 342.8 327.4 313.2
296.5 269.5 220.5 169.1 99.1 24 0
975.3 796.3 721.3 710.5 731.1 752.6 770.2 775.3 767.2 746.1
720.8 692.1 661.2 633.7 610.1 596.8 580.9 564.6 548.8 513.6
482.3 457.4 432.5 409.3 385.3 364.3 343.7 324.8 305.1 282.3
260 239.8 210.2 181.5 127 49.3 0
975.3 781.3 710.1 708.8 731.5 752.1 767.6 769.3 756.9 734.1
705.4 673.6 645.3 619.1 601.5 586.5 567.2 541 517.9 490
468.5 444.5 420.9 399.5 381.4 363 343.2 323.1 299.5 273.3
244.6 219.3 186.6 141.2 93.5 39 0
975.3 772.7 704.5 708.4 733.3 753.4 767.2 764.6 748.7 721.7
688.2 656.9 630.3 610.1 600.7 577.9 542.8 502 485.7 472
447.5 428.6 412.3 388.3 370.3 356.1 337.7 315.8 289.6 260.9
229.5 215.8 185.8 121.4 88.4 54.1 0
975.3 771 701.1 708.8 733.7 754.3 766.7 763.3 744 713.5
679.6 648.7 622.6 610.1 595.5 566.8 515.3 481.4 472.8 456.1
434.6 411.5 389.6 372.9 362.6 353.5 336.8 316.2 291.3 262.6
232.1 239.8 191.4 127.9 97.4 36 0
975.3 771 700.7 710.1 734.1 754.7 766.3 764.6 745.7 714
679.6 648.3 622.1 610.6 594.2 565.1 511.4 481.8 475 455.7
433.4 408 390 367.7 364.7 353.5 336.4 316.2 293 262.2
233 236.4 164.3 132.2 96.1 34.8 0
